System reference

Gripper for beverage crates

System solutions | Consumer goods | Food and beverages

Challenge

For a customer in the beverage industry, beverage crates and bottles needed to be gripped with a gripper to load and unload pallets.

Solution

A gripper was developed that can grip bottles and/or crates. The gripper distance/pitch between the two grippers can be adjusted. Z-compensation is used for collision protection.

Highlights and technical data
  • IP40
  • Pneumatic
  • External gripping
  • Gripping force safety device for pressure maintenance
Technical Data
Drive typePNEU
Max. gripping force500 [N]
Gripping conceptKRAFT
Gripping safety deviceDRUCKSICHER
Max. stroke30 [mm]
IP classIP40
System weight40 [kg]
Max. workpiece weight21 [kg]
Max. workpiece temperature80 [°C]

CONTACT US

Personal data
Message